IESNA:LM-63-2002
[TEST]P1055196
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]751
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
496.6 491.2 489.1 485.4 480.4 474.2 465.9 457.2 447.2 436
422.7 409.8 395.3 380.8 365.4 349.6 333.4 316.8 299.8 281.5
264.5 246.2 228 210.1 191.8 173.2 154.5 135 115.9 97.2
77.6 60.6 44.4 29.5 15.4 5 0
496.6 499.5 496.2 490.4 480.8 467.6 451.8 435.6 416.1 397.4
377.5 357.1 335.1 312.7 289.8 267.4 245 223 201.8 180.6
160.3 140.4 121.2 103 88.4 76.8 66 55.6 46.5 37.8
30.3 23.7 17.4 12 7.5 3.3 0
496.6 493.7 487.5 473 452.2 431 406.5 380.4 351.7 323.1
293.2 264.5 236.7 210.9 187.3 164.8 142 126.2 114.6 103.4
92.2 83 74.3 66 59 52.3 45.7 39.9 34.5 29.1
23.7 19.1 14.9 10.8 6.6 3.3 0
496.6 493.7 481.3 459.7 434.8 404.9 373.3 338.8 304.4 271.1
239.2 210.9 183.9 158.2 139.5 127.1 115 105.1 94.7 86
78.1 71 64.4 58.1 52.3 46.9 41.5 36.5 31.6 27
22.4 18.3 14.1 10.4 6.6 3.3 0
496.6 495 482.9 459.3 430.6 398.6 363.3 325.1 288.6 254.5
222.2 193.5 165.7 144.5 131.6 120 109.6 100.1 90.5 82.2
75.2 68.5 62.3 56.5 50.7 45.3 40.3 35.7 30.7 26.2
22 17.9 13.7 10 6.2 2.9 0
